TPS3813Q1EVM

text.skipToContent text.skipToNavigation

TPS3813Q1EVM

TPS3813-Q1 Processor Supervisory Circuits with Window-Watchdog Evaluation Module

$49.00

Features

  • Major pins of device broken out into onboard testpoints
  • Onboard test point to exercise watchdog functionality
  • Onboard jumpers for easy IC configuration and attachement for probes
  • Q200 qualified passives in EVM solution

Texas Instruments  TPS3813Q1EVM

The TPS3813-Q1 is a processor supervisory circuit with watchdog functionality for applications that are use DSP's, Microcontrollers, Microprocessors or are  safety critical. The incorporated window watchdog allows for programmable delay and window ratio that can realease a defined reset if the program should hang in any subroutine.