Features for the TPS382-Q1EVM
- Five different TPS382x-Q1 devices
- Watchdog input
- Manual reset jumpers
- Push-pull and open-drain outputs
Description for the TPS382-Q1EVM
The TPS382-Q1EVM evaluation module (EVM) has five different TPS382x-Q1 devices to let you evaluate and test the different features of the product family. The EVM includes devices with 2.5-V, 3-V, 3.3-V and 5-V fixed monitoring, watchdog input, manual reset, positive and negative reset output, and an open-drain and push-pull reset.