text.skipToContent text.skipToNavigation

TPS3839K33EVM-112

TPS3839K33 Evaluation Module

$20.00

Features

  • 2% Accuracy
  • Ultra low Supply Current: 250nA
  • Operating Supply Voltage: 0.6V-6.5V
  • Push-Pull RESET output
  • 1.0 x 1.0mm µSON DQN Package
  • SOT23-3 DBZ Package

Texas Instruments  TPS3839K33EVM-112

The Texas Instruments TPS3839K33EVM-112 evaluation module (EVM) helps designers evaluate the performance of the TPS3839K33 Ultra-Low 150nA, Ultra-Small Voltage Supervisor. The EVM is a fully assembled, stand alone evaluation module containing an IC for a single voltage monitoring and header connectors for easy connection to external test and application circuitry.