Features for the TPS3850EVM-781
- High threshold accuracy: 0.8%
- User-programmable watchdog timer
- User-programmable reset delay
- Open-drain RESET output
- Independent open-drain watchdog output
Description for the TPS3850EVM-781
The TPS3850EVM-781 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS3850 low-quiescent current (Iq), 0.8% accurate supervisor with integrated watchdog timer.