TPS3851EVM-780

text.skipToContent text.skipToNavigation

TPS3851EVM-780

TPS3851 high-accuracy supervisor with window watchdog evaluation module

$29.00

Features

  • High threshold accuracy: 0.8%
  • Low IQ: 10 µA (typical)
  • Manual reset (MR) input
  • Open-drain RESET output
  • User-programmable watchdog timer

Texas Instruments  TPS3851EVM-780

The TPS3851EVM-780 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS3851 low-quiescent current, 0.8% accuracy supervisor with integrated window watchdog timer. The EVM circuit board is configured to be a reference design for engineering applications requiring low-power, high-accuracy voltage monitoring.