Features for the TPS386040EVM
- 4 Complete SVS Modules on 1 Silicon Platform
- Programmable Delay Time
- Very Low Quiescent Current: 12µA typ
- Adjustable Threshold Down to 0.4V
- SVS-1: Manual Reset (MR) Input
- Watchdog Timer and Dedicated Output
- Voltage Reference for Negative Voltage Sensing
Description for the TPS386040EVM
The TPS386040EVM provides the capabilities needed for supervising and sequencing four power supplies, including one negative power supply. The EVM also provides an I2C interface for use with the TI USB-GPIO adapter.