text.skipToContent text.skipToNavigation

TPS3890EVM-775

TPS3890 Low-Quiescent-Current 1% Accurate Supervisor With Programmable Delay Evaluation Module

$20.00

Features

  • High Threshold Accuracy: ±0.5% Typ
  • Very Low IQ: 2 µA typ.
  • Manual Reset (MR) Input
  • Open Drain RESET Output

Texas Instruments  TPS3890EVM-775

The TPS3890EVM-775 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS3890 Low Quiescent Current, 1% Accurate Supervisor with Programmable-Delay. The EVM circuit board is configured to be a reference design for engineering applications requiring low power, high-accurate voltage monitoring.