text.skipToContent text.skipToNavigation

TPS40061PWP ACTIVE

Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink

Same as: TPS40061PWPG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory:  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
HTSSOP (PWP) | 16 90 | TUBE
-40 to 85
Package | Pins HTSSOP (PWP) | 16
Package qty | Carrier: 90 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS40061

  • Operating Input Voltage 10 V to 55 V
  • Input Voltage Feed-Forward Compensation
  • < 1% Internal 0.7-V Reference
  • Programmable Fixed-Frequency, Up to 1-MHz
    Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side P-Channel
    and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD Package (θJC = 2°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable High-Side Sense Short Circuit Protection
  • Programmable Closed-Loop Soft-Start
  • TPS40060 Source Only/TPS40061 Source/Sink

PowerPAD is a trademark of Texas Instruments.

Description for the TPS40061

The TPS40060 and TPS40061 are high-voltage, wide input (10 V to 55 V) synchronous, step-down converters.

This family of devices offers design flexibility with a variety of user programmable functions, including; soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation. These devices are also synchronizable to an external supply.

The TPS40060 and TPS40061 incorporate MOSFET gate drivers for external P-channel high-side and N-channel synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.

Pricing


Qty Price (USD)
1-99 3.755
100-249 3.29
250-999 2.307
1,000+ 1.859

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 1.549 1-99 3.129 100-249 2.742 250-999 1.922 1,000+ 1.549
Custom reel may be available