Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TPS40120
- VRM 10.x VID Code Table
- 14-Pin TSSOP
- APPLICATIONS
- Voltage Regulator Modules VRM/EVRD 10.x
- Multiphase Processor Power Supplies
Description for the TPS40120
The TPS40120 is a 6-bit digitally programmed feedback divider designed to work with TPS40090 multiphase controller or other controllers having 0.7-V internal reference to support VRM 10.x compliant power supplies. The TPS40120 is designed to support discrete DC/DC converters for Intel® processors using 5-bit (Pentium® 4 or Xeon) or 6-bit VID codes with 12.5 mV steps.