TPS40140EVM-003

text.skipToContent text.skipToNavigation

TPS40140EVM-003

32A Single Output, Two Phase Stackable Synchronous Buck Converter Evaluation Module

$49.00

Features

  • 10.8 V - 13.2 V input range
  • 1.5 V fixed output
  • 32 Adc Steady State Current per Output
  • 500 kHz switching frequency per Phase
  • Single Main Switch N-channel MOSFET and Two Synchronous Rectifier N-channel MOSFETs perphase
  • Convenient test points for probing critical waveforms and non-invasive loop response testing

Texas Instruments  TPS40140EVM-003

The TPS40140EVM-003 evaluation module (EVM) is a single output two phase synchronous buckconverter. The EVM delivers 1.5 V at 32 A from a regulated 10.8 V to 13.2 V bus The module uses the TPS40140 dual or 2-phase stackable synchronous buck controller. The EVM is also stackable with the other EVM to construct a multiphase converter.

The TPS40140EVM-003 evaluation module demonstrates the TPS40140 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40140 in a given application.