TPS40180EVM

text.skipToContent text.skipToNavigation

TPS40180EVM

20A Stackable Single Phase Synchronous Buck Converter Evaluation Module

$49.00

Features

  • 10.8 V - 13.2 V input range
  • 1.5 V fixed output
  • 20 A DC Steady State Current
  • 285 kHz switching frequency per phase
  • Single Main Switch N-channel MOSFET and Two Synchronous Rectifier N-channel MOSFETs perPhase
  • Stackable With Another EVM to Provide Higher Output Current
  • Convenient Test Points for Probing Critical Waveforms and Non-Invasive Loop Response Testing

Texas Instruments  TPS40180EVM

The TPS40180EVM evaluation module (EVM) is a stackable single phase synchronous buck converter and is designed to demonstrate the TPS40180 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40180 in a given application.

The EVM delivers 1.5 V at 20 A. Each EVM is stackable with another EVM to provide higher output current. The module uses the TPS40180 Synchronous Buck Controller. TPS40180EVM is designed to use a regulated 10.8 V to 13.2 V bus to produce a high current, regulated output. The output is capable of supplying up to 20 A of load current.