text.skipToContent text.skipToNavigation

TPS40200EVM-001

TPS40200 12V Input, 3.3V Output, 2.5A Evaluation Module

$49.00

Features

  • 8 V to 16 V input range
  • 3.3 V output, adjustable with single feedback resistor
  • 0.125 A to 2.5 A steady-state output current
  • 300 kHz switching frequency
  • Single P-channel MOSFET and single rectifier
  • Two-layer, 1.4 inch x 2.12 inch, surface-mount design with all components on one side
  • Convenient test points for probing critical waveforms and noninvasive loop response testing

Texas Instruments  TPS40200EVM-001

TPS40200EVM-001 is designed to operate with an 8 V to 16 V input and to produce a regulated 3.3 V output with a load current from 0.125 A to 2.5 A. The TPS40200EVM-001 demonstrates the use of the TPS40200 in a typical buck converter application. The board sacrifices some packing density to provide ample test points for module evaluation. This EVM can be modified to support output voltages from 0.7 V to 5 V by changing a single feedback resistor. The TPS40200EVM-001 has been built to the sample application as described in the Application Information section of the TPS40200 data sheet (SLUS659).