text.skipToContent text.skipToNavigation

TPS40210DRCR

4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Availability: 5,195

Packaging

Package | PIN: VSON (DRC) | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.78
10-24 $1.59
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft-Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference 700 mV (TPS40210), 260 mV
    (TPS40211)
  • Low Current Disable Function

Texas Instruments  TPS40210DRCR

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC and various LED Driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.