Features for the TPS40345EVM-353
- 8-V to 14-V input voltage rating
- 1.2-V ± 2% output voltage rating
- 20-A steady state load current
- 600-kHz switching frequency
- Simple access to IC features including Power Good, Enable, Soft-Start, and Error Amplifier
- Convenient test points for simple, non-invasive measurements of converter performance
Description for the TPS40345EVM-353
The TPS40345EVM-353 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.2-V output at up to 20A from a 12-V input bus.