TPS40428EVM-594

text.skipToContent text.skipToNavigation

TPS40428EVM-594

TPS40428 EVM Dual Output with PMBus Interface

$149.00

Features

  • Vin: 7-14Vdc.
  • Vout1: 1.2Vdc / 20A, Vout2: 1.8Vdc / 20A.
  • Support PMBus programming.
  • Convenient test points for probing critical waveforms

Texas Instruments  TPS40428EVM-594

The TPS40428EVM evaluation module (EVM) allows users to evaluate the TPS40428. The TPS40428 is a PMBus, synchronous buck, driverless controller. It can be configured for dual-output or 2-phase operation.  The TPS40428EVM is designed to demonstrate the TPS40428 in a typical, dual-output application while providing a number of test points to evaluate the performance of the TPS40428.