text.skipToContent text.skipToNavigation

TPS43000EVM-001

1-MHz, 3.3V, High-Efficiency Synchronous Buck Converter with TPS43000 PWM

$49.00

Features

Texas Instruments  TPS43000EVM-001

The TPS43000EVM-001 is designed to help evaluate the TPS43000 full-featured controller. The TPS43000 is designed to drive a pair of external MOSFET's (N or P) and can be used with a wide range of output voltages and power levels. It can be widely used in networking equipment, servers, PDA's, cellular phones, and telecommunication applications. The datasheet describes the functionalities of the controller in more detail.