Features for the TPS43061EVM-198
- 4.5 V to 40 V Input Supply Voltage
- 60 V Maximum Output Voltage
- Integrated high-side and low-side gate drivers optimized for low Qg NexFET
- Inductor DCR or resistor current sensing
- 5 µA Shutdown Current
- Adjustable 100 kHz to 1 MHz switching frequency with synchronization capability
- Adjustable UVLO Voltage and Hysteresis
- Adjustable Soft-Start time
- Output voltage Power-Good indicator
- Cycle-by-Cycle Current Limit, Thermal Shutdown, and Over-Voltage Protection
Description for the TPS43061EVM-198
The Texas Instruments TPS43061EVM-198 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS43061 Synchronous Boost DC-DC Controller. The EVM operates from a 6V to 12.6V input (9V nominal) and provides a 15V output at 2A. This design uses the CSD86330Q3D synchronous power block for high efficiency and power density.