TPS50601AHKH/EM ACTIVE
Radiation-hardness-assured (RHA), 3-V to 7-V input, 6-A synchronous step-down converter
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | AU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS50601A-SP information
Packaging information
Features for the TPS50601A-SP
- 5962-10221:
- Radiation hardened up to TID 100krad(Si)
- ELDRS free 100 krad(Si) – 10 mrad(Si)/s
- Singlelhup (SEL) Immune to
LET = 75 MeV-cm2/mg - SEB and SEGR immuneto 75 MeV-cm2/mg, SOA Curve Available
- SET/SEFICross-section plot available
- peak efficiency: 96.6% (VO = 3.3 V)
- Integrated 58-mΩ/50-mΩ MOSFETs
- Power rail: 3 to 7 V on VIN
- 6-A Maximum output current
- Flexible switching frequency options:
- 100-kHz to 1-MHz Adjustable internaloscillator
- External sync capability: 100 kHz to 1 MHz
- Syncpin can be configured as a 500-kHz output for master/slaveapplications
- 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
- Monotonic start-up into prebiased outputs
- Adjustable soft start through external capacitor
- Input enable and power-good output for power sequencing
- Power good output monitor for undervoltage and overvoltage
- Adjustable input undervoltage lockout (UVLO)
- 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications
All trademarks are the property of their respective owners.
Description for the TPS50601A-SP
TheTPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which isoptimized for small designs through high efficiency and integrating the high-side and low-sideMOSFETs. Further space savings are achieved through current mode control, which reduces componentcount, and a high switching frequency, reducing the inductors footprint. The devices are offeredin an ultra small, thermally enhanced 20-pin ceramic flatpack package.
The output voltage startup ramp is controlled by the SS/TR pin which allows operation aseither a stand alone power supply or in tracking situations. Power sequencing is also possible bycorrectly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SPcan be configured in master-slave mode to provide up to 12-A of output current.
Cycle-by-cycle current limiting on the high-side FET protects the device in overloadsituations and is enhanced by a low-side sourcing current limit which prevents current runaway.There is also a low-side sinking current limit which turns off the low-side MOSFET to preventexcessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermalshutdown temperature.
Pricing
Qty | Price (USD) |
---|---|
1-9 | 1071.576 |
10-99 | 982.278 |
100+ | 892.98 |