TPS51123EVM-399

text.skipToContent text.skipToNavigation

TPS51123EVM-399

8A, 8V to 25V Input, 5V and 3.3V Output Dual Synchronous Controller Evaluation Module

$49.00

Features

Texas Instruments  TPS51123EVM-399

The TPS51123EVM evaluation module is a high-efficiency, dual synchronous buck converter providing 5 V at 8 A and 3.3 V at 8 A from a 8-V to 25-V input. The TPS51123 is a cost effective, dual-synchronous buck controller targeted for notebook system power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The TPS51123 supports high-efficiency, fast transient response and provides a combined power-good signal. Out-of-Audio™ mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP™ control provides convenient and efficientoperation. The device operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V.