text.skipToContent text.skipToNavigation

TPS51218EVM-496

20A, 12 Vin, 1.2 Vout Step Down Converter Evaluation Module

$49.00

Features

  • 20-Adc steady-state current
  • Support prebias output voltage start-up
  • 380-kHz switching frequency
  • J4 for enable function
  • J3 for auto-skip and forced CCM selection
  • Convenient test points for probing critical waveforms

Texas Instruments  TPS51218EVM-496

The TPS51218EVM evaluation module (EVM) is used to evaluate the TPS51218, a small-size, single buck controller with adaptive on-time D-CAP™ mode, providing a fixed 1.2-V output at up to 20 A from a 12-V input bus.The TPS51218EVM is designed to use a regulated 12-V bus to produce a regulated 1.2-V output at up to20 A of load current. The TPS51218EVM is designed to demonstrate the TPS51218 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS51218.