TPS51219EVM-630

text.skipToContent text.skipToNavigation

TPS51219EVM-630

TPS51219 Evaluation Module

$49.00

Features

  • D-CAP2™ mode operation with low ESR output capacitance
  • 2% tolerance 1.05V output voltage
  • 20-Adc steady state output current
  • Support pre-bias output voltage start-up
  • 500 kHz switching frequency
  • SW1 for enable function
  • Convenient test points for probing critical waveforms

Texas Instruments  TPS51219EVM-630

The TPS51219EVM-630 evaluation module (EVM) helps designers evaluate the performance of the TPS51219 step-down controller. The EVM is designed to use a regulated voltage ranging 8V to 20V to produce 1.05V output at up to 20A of load current. The EVM demonstrates the TPS51219 in a typical low voltage application with D-CAP2™ mode operation. The EVM also provides a number of test points to evaluate the performance of the TPS51219.