text.skipToContent text.skipToNavigation

TPS51225EVM-133

TPS51225 Evaluation Module

$49.00

Features

  • Input voltage: 8V-20V
  • Vout1: 5V/0A-10A, Vout2: 3.3V/0A-10A
  • D-CAP™ mode with fast transient response
  • Auto-Skip mode operation
  • OVP/UVP/OCP Protection

Texas Instruments  TPS51225EVM-133

The Texas Instruments TPS51225EVM-133 evaluation module (EVM) helps designers evaluate the performance of the TPS51225 Dual Synchronous Step-Down Controller. The EVM provides 5V and 3.3V outputs and LDOs for a notebook system power supply application. The EVM also provides a 260kHz VCLK output, which can be used to drive an external charge pump.