TPS51513EVM-549

text.skipToContent text.skipToNavigation

TPS51513EVM-549

Evaluation Module for Single Phase Synchronous Buck Controller for General IC Vcore Applications

$49.00

Features

  • Output voltage variable from 0.70V to 1.05V via a 3-bit VID DAC or fixed 1.2V option
  • 20-Adc steady-state current
  • Selectable 250/300/350/500-kHz switching frequency
  • Selectable current limit
  • Selectable output overshoot reduction(OSR™
  • J6 for enable function
  • Convenient test points for probing critical waveforms
  • Six-layer PCB with 2-oz copper on the outside layer

Texas Instruments  TPS51513EVM-549

The TPS51513EVM-549 evaluation module (EVM) is a single-phase, D-CAP+™ synchronous buckconverter providing 3-bit VID with 0.70-V to 1.05-V output range at up to 20 A from a 12-V input bus. The EVM uses the TPS51513 synchronous buck controller with selectable 250/300/350/500-kHz switching frequency. The TPS51513EVM-549 is designed to use a regulated 12-V (8-V to 14-V) bus to produce a high-current, regulated variable output at up to 20 A of the load current. The output voltage varies from 0.70 V to 1.05 V via a 3-bit VID digital-to-analog converter (DAC). The TPS51513EVM-549 is designed to demonstrate the TPS51513 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51513.