TPS53015EVM-126 TPS53015 Evaluation Module angled board image

TPS53015EVM-126

TPS53015 Evaluation Module

Pricing

Qty Price
+

Features for the TPS53015EVM-126

  • D-CAP2™ Mode Control
  • Auto-Skip Eco-mode™ for High Efficiency at Light load
  • 500 kHz switching frequency
  • Power Good indication
  • Over-current, over-voltage, under-voltage and over-temperature protections

Description for the TPS53015EVM-126

The Texas Instruments TPS53015EVM-126 evaluation module (EVM) helps designers evaluate the performance of the TPS53015 synchronous step-down controller with power good. The EVM is designed to use an 8V to 22V voltage rail to produce a regulated 1.05V output with up to 8A load current. The EVM demonstrates the TPS53015 in a typical point-of-load (POL) application. A number of test points are provided to evaluate the performance of the TPS53015.

Pricing

Qty Price
+