TPS53119EVM-690

text.skipToContent text.skipToNavigation

TPS53119EVM-690

TPS53119 Eco-mode™, Single, Synchronous, Step-Down Controller Evaluation Module

$49.00

Features

  • 25-Adc steady state output current
  • Support prebias output voltage start-up
  • High efficiency and power density by using TI power block MOSFET
  • J1 for selectable switching frequency setting
  • Convenient test points for probing critical waveforms
  • J6 for auto-skip and forced CCM selection

Texas Instruments  TPS53119EVM-690

The TPS53119EVM-690 evaluation module (EVM) uses the TPS53119. The TPS53119 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus.