Features for the TPS53310EVM-755
- 1.5-V master and 1.2-V slave outputs
- 3-Adc steady-state current
- 1.1-MHz switching frequency
- Hiccup overcurrent protection
- J1: selectable 3.3-V or 5-V input voltage
- J2, J7: selectable FCCM, DE, HEF mode
- J5: selectable master and slave interleaved operation
- J4, J9 for master and slave enable function
- Loop gain measurement
- Convenient test points for probing critical waveforms
- Four-layer PCB with 2 oz of copper on the outside layers
Description for the TPS53310EVM-755
The TPS53310EVM-755 evaluation module (EVM) is a high-efficiency evaluation platform with twoTPS53310 3-A, integrated FET, step-down converters working in a Master-Slave synchronization scheme. The two outputs are 1.5 V/3 A (master) and 1.2 V/3 A (slave) from a 3.3-V or 5-V input bus. The EVM uses the TPS53310 synchronous buck controller with integrated switcher.