text.skipToContent text.skipToNavigation

TPS53313EVM-078

TPS53313EVM-078 Evaluation Module

$49.00

Features

  • Continuous 6-A Output Current Capability
  • Supports all MLCC Output Capacitors
  • Voltage Mode Control
  • Selectable Light-Load Operation Modes (Forced Continuous Conduction Mode (FCCM) and Skip Mode)
  • Selectable Switching Frequency Settings (600 kHz and 1.00 MHz)
  • Support Synchronization to External Clock
  • Selectable Overcurrent Threshold
  • Soft-Stop Output Discharge During Disable
  • Over Current, Over Voltage, Under voltage and Over Temperature Protections
  • Power Good Indication
  • Pre-Bias Output Voltage Start Up
  • Convenient Test Points for Probing Critical Waveforms

Texas Instruments  TPS53313EVM-078

The TPS53313EVM-078 evaluation module (EVM) is a step-down regulator featuring the TPS53313. The TPS53313EVM-078 is designed to use a 12-V voltage rail to produce a regulated 1.2-V output with up to 6-A load current. The TPS53313EVM-078 is designed to demonstrate the TPS53313 in a typical Point-Of-Load (POL) application while providing a number of test points to evaluate the performance of the TPS53313.