Features for the TPS53317AEVM-726
- VIN: 1.1 V - 1.3 V
- VOUT: 0.6 VDC / 6A
- Integrated synchronous buck regulator employing D-CAP+ technology
- Convenient test points for probing critical waveforms
Description for the TPS53317AEVM-726
The TPS53317AEVM-726 is designed to demonstrate the TPS53317A in a typical low voltage application, simulating a DDR4 enviroment, while providing a number of test points to evaluate the performance of TPS53317A. The TPS53317AEVM-726 is designed to use a 1.2-V voltage rail to produce a regulated 0.6-V output at up to 6-A load current.