text.skipToContent text.skipToNavigation

TPS53317AEVM-726

Synchronous Step-Down Converter for DDR VTT Evaluation Module

Inventory: In stock

49.0

Limit:  3

Features for the TPS53317AEVM-726

  • Vin: 1.1V - 1.3V
  • Vout: 0.6Vdc / 6A
  • Integrated synchronous buck regulator employing D-CAP+ technology
  • Convenient test points for probing critical waveforms

Description for the TPS53317AEVM-726

The TPS53317AEVM-726 evaluation module (EVM) is designed to use a 1.2-V voltage rail to produce a regulated 0.6V output at up to 6-A load current. The TPS53317AEVM-726 is designed to demonstrate the TPS53317A in a typical low voltage application while providing a number of test points to evaluate the performance of TPS53317A.