text.skipToContent text.skipToNavigation

TPS53317EVM-750

Evaluation Module for TPS53317 Synchronous Step-Down Integrated FETs Converter

$49.00

Features

  • Integrated Droop Support
  • External Tracking Support
  • Selectable Switching Frequency Settings (600 kHz and 1 MHz)
  • Selectable Light-Load Operation Modes (auto-skip and forced CCM)
  • Selectable Valley Overcurrent Limit
  • PGOOD Function
  • Convenient Test Points for Probing Critical Waveforms

Texas Instruments  TPS53317EVM-750

The TPS53317EVM-750 evaluation module (EVM) is a synchronous buck regulator featuring TPS53317. The TPS53317 is a fully integrated synchronous buck regulator employing D-CAP+™ technology. The TPS53317EVM-750 is designed to use a 1.5-V voltage rail to produce a regulated 0.75-V or use a 1.35-V voltage rail to produce a regulated 0.675-V output at up to 6-A load current. The EVM is designed to demonstrate the TPS53317 in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS53317.