TPS53353EVM-744 High-Efficiency, 20-A, Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module angled board image

TPS53353EVM-744

High-Efficiency, 20-A, Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module

Pricing

Qty Price
+

Features for the TPS53353EVM-744

  • D-CAP™ control for fast transient response and low external component count
  • 5.5-mΩ / 2.2-mΩ integrated MOSFETs for high efficiency up to 20 A

Description for the TPS53353EVM-744

The TPS53353EVM-744 is designed to help the user easily evaluate and test the operation and functionality of the TPS53353 buck converter. The EVM converts a 1.5-V to 15-V input voltage to a regulated 1.5-V output voltage that delivers up to 20 A in a 5-mm x 6-mm QFN package. This board includes jumpers to easily select switching frequency and soft-start time and for the enable and mode selection functions.

Pricing

Qty Price
+