Features for the TPS53353EVM-744
- D-CAP™ control for fast transient response and low external component count
- 5.5-mΩ / 2.2-mΩ integrated MOSFETs for high efficiency up to 20 A
Description for the TPS53353EVM-744
The TPS53353EVM-744 is designed to help the user easily evaluate and test the operation and functionality of the TPS53353 buck converter. The EVM converts a 1.5-V to 15-V input voltage to a regulated 1.5-V output voltage that delivers up to 20 A in a 5-mm x 6-mm QFN package. This board includes jumpers to easily select switching frequency and soft-start time and for the enable and mode selection functions.