TPS53355EVM-743

text.skipToContent text.skipToNavigation

TPS53355EVM-743

High-Efficiency, 30-A,Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module

$49.00

Features

  • 30-Adc, steady-state output current
  • Supports prebias output voltage start-up
  • J5 for selectable switching frequency setting
  • J4 for selectable soft-start time
  • J2 for enable function
  • J6 for auto-skip and forced CCM selection
  • Convenient test points for probing critical waveforms

Texas Instruments  TPS53355EVM-743

The TPS53355EVM-743 evaluation module (EVM) allows users to evaluate the TPS53355. The TPS53355 is a D-CAP™mode, 30-A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.5-V output at up to 30 A from a 12-V input bus The TPS53355EVM-743 is designed to use a regulated 12-V bus to produce a regulated 1.5-V output at up to 30 A of load current. The TPS53355EVM-743 is designed to demonstrate the TPS53355 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS53355.