text.skipToContent text.skipToNavigation

TPS53355EVM-864

High-Efficiency (Green), 30A, Synchronous Buck Converter With Eco-mode Evaluation Module

$49.00

Features

  • 30-Adc, steady-state output current
  • Supports prebias output voltage start-up
  • J5 for selectable switching frequency setting
  • J4 for selectable soft-start time
  • J2 for enable function
  • J6 for auto-skip and forced CCM selection

Texas Instruments  TPS53355EVM-864

The TPS53355VQPEVM-864 evaluation module (EVM) allows users to evaluate the TPS53355VQP. The TPS53355VQP is a D-CAP™ mode, 30-A synchronous buck converter with integrated MOSFETs. The EVM provides a fixed 1.5-V output at up to 30 A from a 12-V input bus.