text.skipToContent text.skipToNavigation

TPS53513EVM-587

TPS53513EVM-587 Single-Output Synchronous Step-Down Converter Evaluation Module

$49.00

Features

8-Adc, steady-state output current.
J5 for auto-skip and forced CCM selection
J2 for enable function
J6 for LabView connection
J7 for external VDD
Convenient test points for probing critical waveforms

  • 8-Adc, steady-state output current.
  • J5 for auto-skip and forced CCM selection
  • J2 for enable function
  • J6 for LabView connection
  • J7 for external VDD
  • Convenient test points for probing critical waveforms


Texas Instruments  TPS53513EVM-587

The TPS53513EVM evaluation module (EVM) allows users to evaluate the TPS53513. The TPS53513 is a D-CAP3™ mode, 8-A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.2-V output at up to 8 A from a 12-V input bus. The TPS53513EVM is designed to demonstrate the TPS53513 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS53513.