28-pin (RVE) package image

TPS53513RVER ACTIVE

1.5-V to 18-V, 8-A synchronous SWIFT™ buck converter

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: DPA02259RVER This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53513RVET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VQFN-CLIP (RVE) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS53513

  • Integrated 13.8-mΩ and 5.9-mΩ MOSFETs With
    8-A Continuous Output Current
  • Supports All Ceramic Output Capacitors
  • Reference Voltage 600 mV ±0.5% Tolerance
  • Output Voltage Range: 0.6 V to 5.5 V
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Auto-Skipping Eco-mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Requirements
  • Eight Selectable Frequency Settings from
    250 kHz to 1 MHz
  • Precharged Start-up Capability
  • Built-in Output Discharge Circuit
  • Open-Drain Power-Good Output
  • 3.5 mm × 4.5 mm, 28-Pin, VQFN Package
  • Create a Custom Design Using the TPS53513 With the WEBENCH® Power Designer

Description for the TPS53513

The TPS53513 device is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode (FCCM) helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53513 device is available in a 28-pin VQFN package and is specified from –40°C to +85°C ambient temperature.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53513RVET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more