text.skipToContent text.skipToNavigation

TPS53515EVM-587

TPS53515EVM-587 1.5V to 22V Input Synchronous Step-Down Converter Evaluation Module

$49.00

Features

  • 12-Adc, steady-state output current.
  •  J5 for auto-skip and forced CCM selection
  •  J2 for enable function
  •  J6 for LabView connection
  • J7 for external VDD
  • Convenient test points for probing critical waveforms

Texas Instruments  TPS53515EVM-587

The TPS53515EVM evaluation module (EVM) allows users to evaluate the TPS53515. The TPS53515 is a D-CAP3™ mode, 12-A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.2-V output at up to 12 A from a 12-V input bus. The TPS53515EVM is designed to demonstrate the TPS53515 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS53515.