32-pin (RSM) package image

TPS53632GRSMT ACTIVE

Half-bridge, D-CAP+ controller for 48-V GaN DC/DC converter

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53632GRSMR ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -10 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS53632G

  • Valley Current Mode with Constant ON Time Control
  • Lossless Current Sensing Scheme
  • I2C Interface for VID Control and Telemetry
  • Programmable I2C Addresses up to Eight Devices
  • Switching Frequency up to 1 MHz
  • Digital Current Monitor
  • 7-Bit, DAC Output Range: 0.50-V to 1.52-V with 10-mV Step
  • Accurate, Adjustable Voltage Positioning or Zero Slope Load-Line
  • Selectable, 8-Level Current Limit
  • Adjustable Output Slew Rate Control
  • Default Boot Voltage: 1.00 V
  • Small, 4-mm × 4-mm, 32-Pin, VQFN, PowerPAD Package

Description for the TPS53632G

The TPS53632G device is a half-bridge PWM controller with D-CAP+ architecture that provides fast transient response, lowest output capacitance and high efficiency in single stage conversion directly from 48-V bus. The TPS53632G device supports the standard I2C Rev 3.0 interface for dynamic control of the output voltage and current monitor telemetry. Paired with TI GaN power stages and drivers, the TPS53632G can switch up to 1 MHz to minimize magnetic component size and reduce overall board space. The LMG5200 GaN power stage is designed specifically for this controller to achieve high frequency and efficiency as high as 92% with 48-V to 1-V conversion.

Other features include adjustable control of output slew rate and voltage positioning. In addition, the TPS53632G device can be used along with other TI discrete power MOSFETs and drivers for silicon-based half bridge solutions. The TPS53632G device is packaged in a space saving, thermally enhanced, 32-pin VQFN package and is rated to operate at a range between –10°C and 105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53632GRSMR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more