text.skipToContent text.skipToNavigation

TPS53819AEVM-123

TPS53819A Evaluation Module

$99.00

Features

  • Conversion Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • DCAP2 Mode with 100-ns Load Step Response
  • Adaptive On-Time Control with Eight Selectable Frequencies via PMBus
  • Programmable Soft-Start Time, Power-On Delay, VDD UVLO Level, Power Good Output Delay via PMBus
  • Internal Overvoltage, Undervoltage, and Overcurrent Limit Protections

Texas Instruments  TPS53819AEVM-123

The Texas Instruments TPS53819AEVM-123 evaluation module (EVM) helps designers evaluate the performance of the TPS53819A High Performance, Single Synchronous Step-Down Controller with PMBus. If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is included. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable.