TPS53915EVM-587 TPS53915EVM-587 Single Synchronous Step-Down Converter Evaluation Module angled board image

TPS53915EVM-587

TPS53915EVM-587 Single Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS53915EVM-587

  • D-CAP3™ control for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage enables tight output voltage regulation accuracy
  • Output voltage margining and fault reporting via PMBus

Description for the TPS53915EVM-587

The TPS53915EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53915 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5x3.5mm QFN package. This board includes jumpers for easy evaluation of the Enable and mode selection functions and has test points for convient probing of critical waveforms. TPS53915EVM also interfaces with the Fusion Digital Power™ Designer to enable evaluation of the PMBus interface.

Pricing

Qty Price
+