text.skipToContent text.skipToNavigation

TPS54010PWPG4

3V to 4V Input, 14A Synchronous Step-Down Converter

Availability: 5,830

Packaging

Package | PIN: HTSSOP (PWP) | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.84
10-24 $6.36
25-99 $6.14
100-249 $5.36
250-499 $5.10
500-749 $4.70
750-999 $4.21
1000+ $4.20

Features

  • Separate Low-Voltage Power Bus
  • 8-mΩ MOSFET Switches for High Efficiency at 14-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V
  • Externally Compensated With 1% Internal
    Reference Accuracy
  • Fast Transient Response
  • Wide PWM Frequency:
    Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost

All trademarks are the property of their respective owners.

Texas Instruments  TPS54010PWPG4

The TPS54010 low-input voltage, high-output current synchronous buck PWM converter in adc/dc regulator integrating all required active components. Included on the substrate with thelisted features are a true, high- performance, voltage error amplifier that enables maximumperformance under transient conditions and flexibility in choosing the output filter L and Ccomponents; an undervoltage-lockout circuit to prevent start-up until the VIN input voltage reaches3 V; an internally and externally set slowstart circuit to limit in-rush currents; and a power-goodoutput useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54010 is available in a thermally enhanced 28-pin TSSOP (PWP)PowerPAD™ package, which eliminates bulky heatsinks.