text.skipToContent text.skipToNavigation

TPS5401EVM-708

Evaluation Module for TPS5401 0.5A Step-Down SWIFT™ Converter

$25.00

Features

  • 3.5-V to 42-V Input Voltage Range
  • High Efficiency at Light Loads with a Pulse-Skipping Eco-mode Control Scheme
  • 116-mA Operating Quiescent Current
  • 1.3-mA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis

Texas Instruments  TPS5401EVM-708

The TPS5401EVM-708 is a fully assembled and tested circuit for evaluating the TPS5401 Step Down SWIFT Converter. The TPS5401EVM-708 accepts a 7.5V to 35V input and provides a 5V output at 0.5A.