Features for the TPS54020EVM-082
- 5V to 15V Input Range
- 10A Output Current
- 200kHz to 1.2MHz Switching Frequency
- Current Limit: Hiccup Mode
- 0.6V Voltage Reference with ±1% Accuracy
- Programmable UVLO
- Power Good
- Prebias Start-up
Description for the TPS54020EVM-082
The Texas Instruments TPS54020EVM-082 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54020 10A Synchronous Step-Down SWIFT™ Converter.