TPS5403EVM

text.skipToContent text.skipToNavigation

TPS5403EVM

TPS5403 Evaluation Module

$10.00

Features

  • Fixed 3.3-V Output
  • 4.5-V to 28-V Wide Input Voltage Range
  • Up to 1.7-A Maximum Continuous Output Loading Current
  • Pulse Skipping Mode to Achieve High Light Load Efficiency
  • Over 80% Efficiency at 10-mA Loading

Texas Instruments  TPS5403EVM

The Texas Instruments TPS5403EVM evaluation module (EVM) helps designers evaluate the performance of the TPS5403 non-synchronous step-down regulator with integrated MOSFET. The TPS5403 is designed to provide a fixed 3.3-V output and 1.7-A continuous current with an operational range of 4.5 V to 28 V and an external set switching frequency ranging from 50 kHz to 1.1 MHz.