Features for the TPS54120EVM-103
- Adjustable Output Voltage
- Power Good Output Monitor for Under voltage
- Enable and Tracking
- Adjustable Soft Start
- Internal Thermal and Current Limit Shutdowns
Description for the TPS54120EVM-103
The Texas Instruments TPS54120EVM-103 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54120 Low-Noise, 1A Power Supply with Integrated DC-DC Converter and Low-Dropout Regulator. The EVM configuration contains all of the external components required for a low noise 1A solution with internal thermal and current limit shutdowns, power good output monitor, tracking and enabling/disabling circuitry.