TPS54122EVM-201

text.skipToContent text.skipToNavigation

TPS54122EVM-201

TPS54122EVM-201 EVM with a dual output regulator and a 3A switcher output and a 3A Quiet Supply

$25.00

Features

  • Configurable dual rail supply
  • Quiet Supply low noise output
  • 1% overall accuracy
  • Excellent line and load transient response
  • Sync to external Clock: 300 kHz to 2 MHz

Texas Instruments  TPS54122EVM-201

The TPS54122EVM-201 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54122, a dual output regulator with a 3A switcher output and a 3A Quiet Supply LDO output. The EVM circuit is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A. Connectors and test points are provided for convenience.