text.skipToContent text.skipToNavigation

TPS5420EVM-175

10V to 36Vin, 2A Step Down Converter Evaluation Module

$10.00

Features

  • Internally compensated for lower parts count
  • 500 kHz switching frequency allows smaller filter components
  • Low Rds(on) integrated MOSFET for greater than 90% efficiency
  • 2% regulation accuracy
  • Supported by SWIFT Designer software tool for quick and easy design

Texas Instruments  TPS5420EVM-175

The TPS5420EVM-175 evaluation module allows the designer to evaluate the TPS5420 SWIFT DC/DC converter optimized for small size. The input voltage range of this module is 10 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU163) for more information. The TPS5420 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.