TPS54229EVM-056

text.skipToContent text.skipToNavigation

TPS54229EVM-056

TPS54229 Synchronous Step-Down DCAP2 Mode Converter Evaluation Module

$25.00

Features

  • Vin = 4.5V to 18V
  • Iout = 2A
  • Vout = 1.05
  • DCAP2 Control

Texas Instruments  TPS54229EVM-056

The TPS54229EVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54229 Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 2A.