text.skipToContent text.skipToNavigation

TPS54233D ACTIVE

3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode

Inventory: 4,185
 

Download data sheet for TPS54233
  |   View additional information for TPS54233

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (℃) S (-40 to 150)
Package qty | Carrier: 75 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 3.5 V to 28 V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80 mΩ High Side MOSFET Supports
    up to 2A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™
  • Fixed 300 kHz Switching Frequency
  • Typical 1 µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold
    Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5V, 12V and 24V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

Description

The TPS54233 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

Qty Price
1-99 $1.25
100-249 $1.03
250-999 $0.74
1,000+ $0.56

Alternative carriers

Part number TPS54233DR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 15,358
Qty | Price (USD) 1ku | $0.47