Features for the TPS54240EVM-VSON
- 3.5-V to 42-V input voltage
- 3.3-V output at 2.5 A
- Eco-mode™ control mode for high efficiency at light loads
- 1200-kHz operating frequency
- Current mode control
Description for the TPS54240EVM-VSON
TPS54240EVM-VSON is a step-down converter evaluation module (EVM). The TPS54240 is a buck converter with Eco-mode control which can provide high efficiency at light loads. It has a wide switching-frequency range allows efficiency and external component size to be optimized.